IESNA:LM-63-2002
[TEST]P1056390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4293
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2025.5 2014.9 2005.8 1990.8 1969.6 1944 1912.3 1876.1 1835.4 1790.2
1743.4 1690.6 1633.3 1574.5 1511.2 1447.8 1381.5 1315.1 1244.2 1176.4
1101 1031.6 957.7 880.8 805.4 728.4 647 570.1 491.7 414.7
336.3 263.9 196.1 134.2 76.9 28.7 0
2025.5 2031.5 2022.4 2004.3 1978.7 1944 1901.8 1856.5 1803.8 1749.5
1690.6 1627.3 1560.9 1493.1 1422.2 1351.3 1275.9 1202 1126.6 1049.7
969.7 891.3 812.9 734.5 656 582.1 505.2 431.3 357.4 286.5
223.2 167.4 125.2 86 52.8 22.6 0
2025.5 2017.9 2004.3 1974.2 1933.5 1889.7 1838.4 1781.1 1719.3 1651.4
1579 1505.1 1426.7 1346.8 1265.3 1185.4 1102.5 1021 939.6 859.6
781.2 702.8 625.9 552 479.6 411.7 343.9 289.6 248.8 209.6
173.4 137.2 105.6 75.4 46.8 21.1 0
2025.5 2020.9 1998.3 1960.6 1915.4 1864.1 1806.8 1740.4 1666.5 1586.6
1509.7 1426.7 1339.2 1253.3 1165.8 1081.3 995.4 912.4 825 748
669.6 598.7 526.3 458.5 393.6 345.4 304.6 266.9 229.2 196.1
162.9 132.7 102.6 75.4 48.3 22.6 0
2025.5 2023.9 2005.8 1966.6 1915.4 1864.1 1800.7 1732.9 1657.5 1576
1490.1 1402.6 1313.6 1224.6 1134.1 1048.2 960.7 876.2 794.8 714.9
639.5 567.1 496.2 429.8 380.1 336.3 298.6 260.9 226.2 193
161.4 129.7 101 72.4 46.8 22.6 0
